Status of the Connection

When the process data is read, the status of the connection (both the General Status and the Extended Status) are returned in the first four bytes. The following values are possible here (in accordance with the ControlNet specification V2.0, Section 4.4):

Requirements

General Status

Extended Status

Meaning

0x00

 

Connection established, everything OK

0x01

0x0100

Connection already established

0x01

0x0103

Transport Class and trigger combination is not supported

0x01

0x0106

Owner conflict (e.g. if an attempt is made to use a second connection to access the outputs of the first)

0x01

0x0107

Connection not present

0x01

0x0108

Invalid Connection type

0x01

0x0109

Incorrect Connection Size

0x01

0x0110

Device not ready

0x01

0x0111

RPI supervision is not supported

0x01

0x0113

Maximum number of connections has been reached

0x01

0x0114

Vendor ID or Product Code in the Electronic Key do not agree

0x01

0x0115

Product type in the Electronic Key is not consistent

0x01

0x0116

Major or minor revision in the Electronic Key is not consistent

0x01

0x0117

Invalid Connection Point

0x01

0x0118

Invalid configuration format

0x01

0x0119

No Control connection available

0x01

0x011A

No further connection in the device's application

0x01

0x0203

Connection monitoring has activated, so connections can not be made

0x01

0x0204

Timeout during Unconnected Send

0x01

0x0205

Parameter error during Unconnected Send

0x01

0x0206

Data is too long for Unconnected Send

0x01

0x0301

No more memory available

0x01

0x0302

Network bandwidth not sufficient for this connection's data

0x01

0x0303

Screener no longer available

0x01

0x0304

Device can not send real time data

0x01

0x0311

Port in the Path Segment is not available

0x01

0x0312

Link address in the Path Segment is not available

0x01

0x0315

Incorrect segment type or segment value in the Path

0x01

0x0316

Path and Connection not consistent when closing the connection

0x01

0x0317

Segment not present, or Encoded Value in the Network Segment is invalid (usually disappears after TwinCAT is restarted)

0x01

0x0318

Link address that points to the device itself is invalid

0x01

0x0319

Second Resource in a redundant system is not available

0x10

0x0206

Occurs in a Consumer connection to Control-Logix if the network project was not yet developed with RS Networx