Keeper Info

The following data is returned in the ADS-Read-Response when the Keeper-Info (ControlNet-Spec. Part 10, Section 241) is read:

Offset 

Attributes

0x00

Keeper-State (ControlNet-Spec. Part 10, Section 241, Table 10-229)

0x01

Reserved

 

Current Network Parameters (ControlNet-Spec. Part 10, Section 241, Table 10-228, Attribute ID 255)

0x02

NUT-Interval

0x04

Maximum Scheduled Mac ID

0x05

Maximum Unscheduled Mac ID

 0x06

Slot-Time

 0x07

Blanking-Time

 0x08

Guard Band Start

 0x09

Guard Band Center

 0x0A

Reserved

 0x0C

Interval Count Modulus

 0x0D

Guard Band Pre-Start

 

current Table Unique Identifier (ControlNet-Spec. Part 10, Section 241, Table 10-228, Attribute ID 258)

0x0E

TUI-Unique ID

 0x12

TUI-Status flag (ControlNet-Spec. Part 10, Section 241, Table 10-231)

 0x14

MAC-Id of the node broadcasting the TUI

 0x15

reserved

 0x16

Vendor-Id of object holding the network resource

 0x18

Serial Number of object holding the network resource

 0x1C

Class of object holding the network resource

 0x20

Instance of object holding the network resource