Installation

Installing TwinCAT

Please refer to the appropriate TwinCAT documentation for details of its installation

Installing the SST Programs

The installation versions of the SST device driver for the 5136-CN PC card (DeviceDriver directory) and of the SST configuration tool (ConfigTool directory) are located in the Unsupported Utilities/Sst directory. Use the following procedure for installation:

Installing the SST Device Driver

Run the setup program from the Unsupported Utilities/Sst/DeviceDriver directory, and follow the instructions given by the program.

Installing the SST Configuration Tool

Run the setup program from the Unsupported Utilities/Sst/ConfigTool directory, and follow the instructions given by the program.

Performing the 5136-CN Hardware Settings (not necessary for the 5136-CN PCI)

Run the SST Card Configuration program, found under Programs->SST Card Config. Normally a window will appear with two default entries:

Installation 1:

One entry should be deleted (using the Remove button), and the other should be edited (using Properties). A new dialog appears in which the I/O address of the 5136-CN is to be set in accordance with the DIP switch and where the memory address and the name can be adjusted.

Installation 2:

Linking the EDS Files to the SST Configuration Tool

The program "CN Config Tool", found under "Programs->SST CN", should be run. If a BK7000 is to be used, the EDS file for the BK7000 (BK7000B8.eds, found under EDS Files on the CD) should be copied to the "Programs/SST/CN/CN Config Tool/EDS" directory.

Installation 3:

EDS files can be added to the EDS library by means of the Add icon (on the far left).

Installation 4:

A file selection dialog appears in which it is best to select all the files.

Installation 5:

The EDS library is then loaded, and projects can be created.

Installation 6: