FB_Smtp
The block sends a byte stream to a remote ADS device via ADS. The TwinCAT ADS Smtp service must be running on the remote ADS device, so that the byte stream can be received and processed into an e-mail. Once the byte stream has been processed the e-mail is sent.
Note that password checking must be disabled on the SMTP server, since the TwinCAT ADS Smtp service does not register on the server via password checking.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetID; (* AmsNetID *)
sSmtpServer : T_MaxString; (* Smtp-Server address (IP or Name) *)
sFrom : T_MaxString; (* Sender string *)
sTo : T_MaxString; (* To recipient string *)
sCc : T_MaxString; (* Cc recipient string *)
sBcc : T_MaxString; (* Bcc recipient string *)
sSubject : T_MaxString; (* Subject string *)
pMessage : DWORD; (* Pointer to the message *)
cbMessage : UDINT; (* Messagelenght to send *)
bExecute : BOOL;
tTimeout : TIME := T#20s;
END_VAR
sNetId: AmsNetID on which the TwinCAT SMS server runs.
sSmtpServer: Name or IP of the Smtp server.
sFrom: A string containing the e-mail address of the sender. A sender must be specified. The string is limited to 255 characters.
sTo: A string containing the e-mail address of the recipient. Several addresses can be specified, separated by semicolon. At least one recipient has to be specified. The string is limited to 255 characters.
sCc: A string containing an e-mail address of a further recipient (cc=carbon copy). This string can also be empty. A copy of the e-mail is sent to this recipient. The e-mail address of this recipient is visible to other recipients. It is possible to enter multiple recipient addresses separated by semicolons. The string is limited to 255 characters.
sBcc: A string containing the e-mail address of a further recipient (Bcc = blind carbon copy). This string can also be empty. A copy of the e-mail is sent to this\these recipient\s. The e-mail address of this recipient is not visible to other recipients. It is possible to enter multiple recipient addresses separated by semicolons. The string is limited to 255 characters.
sSubject: A string containing the subject line for the e-mail. The e-mail may be sent without subject, in which case the name of the sending computer is automatically entered in the subject line (e.g. "Mail sent from: CX_00762C"). The string for the subject line is limited to 255 characters.
pMessage: The address (a pointer) to a null-terminated string containing the e-mail text. The e-mail may be sent without body text, in which case the date and time are entered automatically (e.g. "Mail sent at: Thu, 23 Mar 2006 02:31:44 -0800"). The address of the string can be determined with the ADR operator.
cbMessage: Length of the e-mail text. The length can be determined through the LEN operator.
bExecute: The function block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the command.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
bBusy: this output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the tTimeOut input.
bError: this output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in iErrorId.
nErrId: contains the command-specific error code of the most recently executed command (see table).
![]() |
|
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.8.0 and above |
| TcSmtp.lib |