Dialog 'Manage target systems'
The dialog 'Manage target systems' is used to manage the target systems within the actual TwinCAT Simulation Manager project.


Menu entry | Description |
---|---|
Find targets ... | Searches for target systems and assigns ADS routes. |
Refresh | Sends a new broadcast search immediately and updates the list |
Web Access ... | Opens the WebConfiguration HTML page of the target. If this service is not supported and/or the Web-Server is not running on the target, an error message will be displayed. |
Remote Desktop ... | Opens a remote Desktop dialog showing the desktop of the target system. |
Ping | Pings the target system with a UDP-message. If the target is connected to the same subnet and is running, the Ping will succeed. |
AdsPing | Pings the target system via ADS. In addition that the target is reachable via UDP, both systems must run a TwinCAT environment (in 'Run' or 'Config' mode) and both systems must refer each other via ADS Routes. This Context Menu Item is only active when the target system is assigned as local route. |
Reboot ... | Reboots the target system. |
ShutDown ... | Shutdown of the target system. |
Show target routes ... | Show the routes that are registered at the selected target (only if the target route is assigned to the local system) |
Remove route ... | Removes the route. |
Properties ... | Target properties |
Table 1: Context Menue Dialog 'Manage target systems'