Current Mappings View

The mapping window shows the active mappings for the variable selected in the navigation window. Dependant on the profile (Original or Simulation) and the simulation type (local or remote) the Symbol can be bound to IO-Devices, to other PLCs or to Network Publisher / Subscriber Variables (configured by the Simulation Symbols Configuration View)

Example:

The activated profile is the 'Original' mode. Within this profile the symbol 'MAIN.bRun' of the Original-PLC is bound to an Input-Terminal on an BK9000 device (Figure 1).

Current Mappings View 1:
Figure 1: IO Linked in 'Original' profile

In the Simulation-Profile the Symbol 'MAIN.bRun' is linked to a network subscriber variable named 'MAIN.bRun' (see Figure 2). The network variable gets its data from a system with the address '5.1.48.196.1.1'.

Current Mappings View 2:
Figure 2: Network variable Subscriber linked in Simulation profile