Cursor
The toolbar in the cursor module contains all commands to handle cursors in a chart. X-cursor and y-cursor can be added or removed in free order with the first four buttons.
The check button can be used to hide unused lines. The Delta button shows the column wise differences, if more than one cursor is attached in a direction.
The last four buttons are hiding the sections of the four different columns (see below) in the cursor module.
Properties (Tabs)
- Color: The color of the cursor
- LineWidth: The width of a cursor in pixel.
- Comment: Enter a free comment string here.
- Move: Moves the cursor in pixel steps. If a button is pressed for a couple seconds the moving intervall will be raised. The position of the last selected x-cursor and y-cursor can be changed by the arrow keys too.
Times
The related times to a connected X-cursor are displayed in three ways
- Absolute Time: the real system time of the cursor-position.
- Record Time: the relative time elapsed since the record start time
- Chart Time: the time on the x-Axis
Channel
The channel field lists all channel values for each x-cursor.
Axis
The related values to y cursors are shown in the field on the bottom.