PLC
With the PLC features, version information is available once a project or a target system has been selected. The TwinCAT RemoteManager displays the version that was used for creating the project (or for the last compilation of the project) and selects the associated version from the version list. Via the "Start" button the TwinCAT PLC Control starts the selected version and loads the PLC project.

Detailed description of PLC view:
- PLC Control Versions: List of available PLC Control versions (the version matching the project is preselected)
- Project: File name for the PLC project
- Path: Path information for the PLC project
- Run-Time prj: The project currently running in the target system, if available
- Project is created with version: Version that was used to create or compile the project
- Run-Time No. and Port: Current run-time system number and port
- Number of Run-Times: Number of run-time systems
- Target System: Compiler used (x86, C166, ARM)
- Target Compiler Version: Compiler version used for loading the project into the PLC
- PLC Source available: Indicates whether a PLC project is available as source in the PLC