Reference list
Below is a list of modems that have been successfully tested with the controller.
Modem | Firmware | Comment |
---|---|---|
USRobotics 56K Faxmodem | (1.0USR00E8\\Modem\PNPC107\U.S. Robotics 56K FAX EXT)FF | The USRobotics 56K Faxmodem is not equivalent to the USRobotics 56K Faxmodem USB. |
westermo TD-33 | 4100-7303 | Error 678 in the case of an outgoing connection |
westermo TDW-33 | 4101-0614 | Error 721 in the case of an incoming connection to the modem. |
westermo TDW-33 | 4101-06OA | - |