PROFINET record data
PROFINET record data can also be received directly by means of the PLC. An "indication" is set in the PLC for this purpose. A READINDICATION for reading and a WRITEINDICATION for writing. The RECORD data structure has the following description:
WORD RW;
#define PN_READ 0
#define PN_WRITE 1
WORD NrOfAR;
DWORD API;
WORD Slot;
WORD SubSlot;
PNIO_RECORD RecordData;
Record Data
WORD Index;
WORD Length; //to 0 to read
WORD TransferSequence;
WORD LengthOfAligned;
Table of PROFINET record data represented on ADS
PROFINET | Length in bytes | Comment | ADS |
---|---|---|---|
- | String | AMS NET ID of the PROFINET device | AMSNETID |
- | 2 | 0xFFFF | Port |
Read/Write | 2 | 0 - Read | Read - ReadIndication |
Number of AR | 2 | 0x0000 | - |
API | 4 | 0x00000000 | - |
Slot | 2 | Slot Nummer | IndexOffset High Word |
SubSlot | 2 | SubSlot number | IndexOffset Low Word |
Record Data Index | 2 | 0x0000-0x1FFF | IndexGroup Low Word |
- | 2 | 0x8000 | IndexGroup High Word |
Record Data Length | 2 | to “0” to read | LENGTH |
Record Data Transfer Sequence | 2 | consecutive number | - |
Record Data Length of Aligned | 2 | can be zero | - |
Example for reading data; the PROFINET controller wants to read data from a Beckhoff device via the record data. In this example, all the RecIndex values are accepted, and will return the same data - 10 bytes that are located in the "Data" data array.
CASE i OF
0: ADSREADIND(
CLEAR:=FALSE ,
VALID=> ,
NETID=> ,
PORT=> ,
INVOKEID=> ,
IDXGRP=> ,
IDXOFFS=> ,
LENGTH=> );
IF ADSREADIND.VALID THEN
IdxGroup:=ADSREADIND.IDXGRP;
IdxOffset:=ADSREADIND.IDXOFFS;
i:=10;
END_IF
10: ADSREADRES(
NETID:=ADSREADIND.NETID,
PORT:=ADSREADIND.PORT,
INVOKEID:=ADSREADIND.INVOKEID ,
RESULT:=0 ,
LEN:=10 ,
DATAADDR:=ADR(Data),
RESPOND:=TRUE );
i:=20;
ADSREADIND(CLEAR:=TRUE);
20: i:=0;
ADSREADRES(RESPOND:=FALSE);
END_CASE