Technical data - PROFINET RT
Technical data | EL6631-0010 |
---|---|
PROFINET version | RT Class 1 ConformanceClassB |
Number of device interfaces )1 | 2 |
Topology | variable |
Quantity of user data | 1 kbyte in/out |
Cycle time | ≥ 1 ms |
)1 see the chapter on virtual PROFINET devices
![]() | Switch functionality The internal Switch is deactivated, if you set the terminal into the Bootstrap mode and you can't use the switch, if you do a firmware update. |