Technical data - PROFINET RT
When using TwinCAT 2.11, all the target systems, for instance the CX Controllers, must have TwinCAT version 2.11 installed.
Technical data | Supplement |
|---|---|
PROFINET version | RT Class 1 ConformanceClassB |
Number of device interfaces )1 | 8 |
Topology | variable |
Quantity of user data | per device, maximum one Ethernet frame length )2 |
Cycle time | ≥ 1 ms |
)1 see the chapter on virtual PROFINET devices
)2 Depending on the cycle time, the PROFINET cycle time, and the CPU being used
![]() | Conditions required for operation
|