E_PN_ALARM_TYP
E_PN_ALARM_TYP
The enumeration type E_PN_ALARM_TYP lists all PROFINET communication alarms.
TYPE E_PN_ALARM_TYP :
(
PN_ALARM_RESERVE :=0,
PN_ALARM_DIAGNOSE_APPEARS :=1,
PN_ALARM_PROCESS :=2,
PN_ALARM_PULL :=3,
PN_ALARM_PLUG :=4,
PN_ALARM_STATUS :=5,
PN_ALARM_UPDATE :=6,
PN_ALARM_REDUNDANCY :=7,
PN_ALARM_Controlled_by_Supervisor :=8,
PN_ALARM_Released :=9,
PN_ALARM_Plug_Wrong_Submodule :=16#A,
PN_ALARM_Diagnosis_Disappears :=16#B,
PN_ALARM_Multicast_Communication_Mismatch :=16#C,
PN_ALARM_Multicast :=16#D,
PN_ALARM_STATUS_ :=16#E,
PN_ALARM_Sync_ :=16#F,
PN_ALARM_Isochronous_Mode_Problem_Notification :=16#10
);
END_TYPE