str_GetPortStatistic
All statistical information of a device is represented in the data structure str_GetPortStatistic.
TYPE str_GetPortStatisitc :
STRUCT
Speed : DWORD;
PhyMAC : STRING(50);
OperatingStatus : STRING(16);
RxOctets : DWORD;
RxUniCastPackets : DWORD;
RxBadPackets : DWORD;
RxDroppedFrames : DWORD;
RxUnknownProtocol : DWORD;
TxOctets : DWORD;
TxUniCastPackets : DWORD;
TxBadPackets : DWORD;
TxDroppedPackets : DWORD;
END_STRUCT
END_TYPE