EL6631 - LEDs

LEDs for EtherCAT diagnosis
LED | Display | Description | |
---|---|---|---|
RUN | green | off | State of the EtherCAT state machine: |
flashing | State of the EtherCAT state machine: | ||
off (1 s) | State of the EtherCAT state machine: | ||
on | State of the EtherCAT state machine: OP = normal operating state; mailbox-and process data communication is possible |
LED diagnosis PROFINET RUN/Err
Color green | Color red | Meaning |
---|---|---|
off | flashing | Terminal starts |
flashing | off | No name |
1s off, 200 ms on | off | No IP address |
on | off | EL terminal is parameterized |
LED diagnosis PROFINET Err
Color green | Color red | Meaning |
---|---|---|
off | flashing | no AR established with any device |
off | 1s off, 200 ms on | At least one device has not established an AR |
1s off, 200 ms on | off | At least one device has signalled an error, e.g. that there is a module difference or that the error bit for an IO-CR is set (Problem Indicator) |
flashing | off | At least one device is signalling that its status is ‘Stop’ (Provider State Stop) |
on | off | All PROFINET devices are in data exchange mode |
If there are several different errors, then the error that is located at the top of (or higher in) the table is always displayed.
LEDs starting up
Run | PN Run/Err | PN Err | Meaning |
---|---|---|---|
off | off | off | No electrical voltage connected to E-bus. The EL6631 must be exchanged if EtherCAT terminals behind it function. |
off | off | red on | EL terminal is starting up; after approx. 10 seconds, the LED should go out. If this does not happen, the EL6631 module must be exchanged. |