TYPE TIMESTRUCT
TYPE TIMESTRUCT
STRUCT
wYear : WORD;
wMonth : WORD;
wDayOfWeek : WORD;
wDay : WORD;
wHour : WORD;
wMinute : WORD;
wSecond : WORD;
wMilliseconds: WORD;
END_STRUCT
END_TYPE
wYear: the year: 1970 ~ 2106;
wMonth : the month: 1 ~ 12 (January = 1, February = 2, etc.);
wDayOfWeek: the day of the week: 0 ~ 6 (Sunday = 0, Monday = 1 etc. );
wDay : the day of the month: 1 ~ 31;
wHour: hour: 0 ~ 23;
wMinute : minute: 0 ~ 59;
wSecond : second: 0 ~ 59;
wMilliseconds : millisecond: 0 ~ 999;
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v2.7.0 and above | BCxxxx (165) | Standard.Lb6, PlcSystemBC.Lb6, TcPlcUtilitiesBC.Lb6 |