RTC_EX
The "RTC_EX" function block allows an internal clock to be implemented within a PLC controller (BCxxxx). The clock must be initialized with a starting date and time. After initialization, the time and date are updated cyclically each time the function block is called. A controller system clock is used to calculate the current time and date. The system clock has a resolution of one millisecond. So that the current time can be calculated, the function block should be called once in each cycle of the PLC.
The RTC_EX function block has a deviation of approx. 1 minute per 24 hours. In order to avoid large errors, the RTC_EX function block can be cyclically synchronized (e.g. with a radio clock or with a TwinCAT PC via the fieldbus). The current date and time are available in the usual DATE_AND_TIME (DT) format at the function block's output. In contrast to the RTC function block, RTC_EX has a precision of one millisecond. Since DATE_AND_TIME variables only have a precision of one second, the milliseconds are output via the CMSEK output variable. Multiple instances of the RTC_EX function block can be created within one PLC program.
VAR_INPUT
VAR_INPUT
EN : BOOL;
PDT : DATE_AND_TIME;
PMSEK: DWORD;
END_VAR
EN: on a rising edge at this input, the RTC_EX function block is reinitialized with a preset time, date and milliseconds.
PDT: ( Preset Date and Time ) the initialization values for the date and time of the function block. With a rising edge at the EN input, this value is taken over by the function block.
PMSEK: ( Preset Milliseconds ) the initialization value for the milliseconds. A rising edge at the EN input will cause the function block to adopt this value.
VAR_OUTPUT
VAR_OUTPUT
Q : BOOL;
CDT : DATE_AND_TIME;
CMSEK: DWORD;
END_VAR
Q: this output is set if the function block has been initialized at least once. If the output is set, the values for the date, time and milliseconds at the PDT and CMSEK outputs are valid.
CDT: ( Current Date and Time ) current date and time from RTC. The CDT output is only updated when the function block is called. Therefore the instances of the function block should be called once in each cycle of the PLC.
CMSEK: (Current Milliseconds) the millisecond output.
Sample of a call in FBD:
PROGRAM MAIN
VAR
RTC1 : RTC_EX;
Init_RTC : BOOL;
RTCDataValid : BOOL;
RTC_DateAndTime : DT;
RTC_Milliseconds : DWORD;
END_VAR
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v2.7.0 and above | BCxxxx (165) | Standard.Lb6, PlcSystemBC.Lb6, TcPlcUtilitiesBC.Lb6 |