Example: Communication BC/BX<->PC/CX (F_SwapRealEx)
Here you can unpack the complete sources for PC or CX (x86) and BC (165): DataExPC.zip and DataExBC.zip
The example demonstrates the application of the F_SwapRealEx function. Load the PC (i386, pro file) application into the runtime system of a programming PC (i386) and the BC (165) application (165, pr6 file) into the runtime system of a bus controller (e.g. BC9000).
The PC application cyclically reads/writes a structure variable from/to the flag area of the BC. The structure variable contains REAL elements. Prior to application in the PC or transfer to the BC these elements have to be converted into the correct format. In order to be able to access the BC via ADS, it has to be entered as Remote PC in the list of TwinCAT AMS router connections (right mouse click on the TwinCAT system icon -> Properties -> AMS Router).
![]() | BC and PC have different data alignment. Define structures with 4-byte or better 8-byte alignment if they are to be used for the data exchange between BC and PC. |
Structure variable definition on both systems:
TYPE ST_FrameData :
STRUCT
(* 8 byte aligned structure, byte size := 152 byte
Define 8 Byte aligned structure to read/write BC (Bus Terminal Controller) data from x86, x64, 165 or ARM CPU platform.
TwinCAT 2 PC (x86) structures are 1 Byte - Aligned,
TwinCAT 2 BC (165) structures are 2 Byte (WORD) - Aligned,
TwinCAT 2 PC (ARM) structures are 4 Byte (DWORD) - Aligned,
TwinCAT 3 PC (x86, x64, ARM) structures are 8 Byte - Aligned *)
nFrameSize : DWORD; (* Frame byte size, member byte size := 4 byte *)
nTxFrames : DWORD; (* Tx frame number, member byte size := 4 byte *)
nRxFrames : DWORD; (* Rx frame number, member byte size := 4 byte *)
nCounter : DWORD; (* Number value, member byte size := 4 byte *)
fU : REAL; (* Floating point number, member byte size := 4 byte *)
fV : REAL; (* Floating point number, member byte size := 4 byte *)
fW : REAL; (* Floating point number, member byte size := 4 byte *)
aFloats : ARRAY[0..9] OF REAL; (* Array of floating point numbers, array byte size := 40 byte *)
sMsg : STRING; (* String variable, member byte size := 81 byte incl. string null delimiter *)
bEnable : BOOL; (* Boolean flag, member byte size := 1 byte *)
nRsv0 : BYTE; (* Reserved byte to meet the 8 byte alignment, member byte size := 1 byte *)
nCRC : BYTE; (* CRC checksum byte, member byte size := 1 byte *)
END_STRUCT
END_TYPE
PC or CX (x86) application:
Before the download the AMS-NetID of the BC must be configured in the program code. After a successful read operation the data length is checked, then a simple checksum. The REAL elements are then copied to the PC format. Rising edge at the bWrite variable activates the read command and rising edge at the bRead variable activates the write command.
PROGRAM MAIN
VAR
bWrite : BOOL;(* Rising edge writes data to the BC/BX (Bus Terminal Controller) *)
bRead : BOOL;(* Rising edge reads data from BC/BX (Bus Terminal Controller) *)
stTxFrame : ST_FrameData; (* Data transported from PC/CX (x86, ARM) to BC/BX (Bus Terminal Contoroller) *)
stRxFrame : ST_FrameData; (* Data transported from BC/BX (Bus Terminal Controller) to PC/CX (x86, ARM) *)
fbWrite : ADSWRITE := ( NETID := '172.17.61.50.1.1', PORT := 800, IDXGRP := 16#4020, IDXOFFS := 500, TMOUT := DEFAULT_ADS_TIMEOUT );
fbRead : ADSREAD := ( NETID := '172.17.61.50.1.1', PORT := 800, IDXGRP := 16#4020, IDXOFFS := 0, TMOUT := DEFAULT_ADS_TIMEOUT );
(* Temporary used variables *)
stTxToBC : ST_FrameData;
stRxFromBC : ST_FrameData;
i : INT;
nTxState : UDINT;
nRxState : UDINT;
nTxErrors : UDINT;
nRxErrors : UDINT;
END_VAR(*##########################################################################################*)
CASE nTxState OF
0:
IF bWrite THEN(* Write BC/BX data *)
bWrite := FALSE;
(* Prepare/modify tx data *)
stTxFrame.nFrameSize := SIZEOF( stTxFrame );(* Set frame byte size *)
stTxFrame.nTxFrames := stTxFrame.nTxFrames + 1;(* Increment the send frame number *)
stTxFrame.nRxFrames := stRxFrame.nTxFrames;(* Report the received frame number *)
stTxFrame.bEnable := NOT stTxFrame.bEnable;(* Toggle bool flag *)
stTxFrame.nCounter := stTxFrame.nCounter + 1;(* Increment counter value *)
stTxFrame.sMsg := CONCAT( 'Message from PC/CX, counter: ', DWORD_TO_STRING( stTxFrame.nCounter ) );(* Create some string message *)
stTxFrame.fU := stTxFrame.fU + 1.2;(* Modify some floating point values *)
stTxFrame.fV := stTxFrame.fV + 3.4;
stTxFrame.fW := stTxFrame.fW + 5.6;
FOR i:= 0 TO 9 DO
stTxFrame.aFloats[i] := stTxFrame.aFloats[i] + i;
END_FOR
stTxFrame.nCRC := 0;
(* Create temporary copy of tx data *)
stTxToBC := stTxFrame;
(* Swap REAL variables to BC/BX (Bus Terminal Controller) format *)
F_SwapRealEx( stTxToBC .fU );
F_SwapRealEx( stTxToBC .fV );
F_SwapRealEx( stTxToBC .fW );
FOR i:= 0 TO 9 DO
F_SwapRealEx( stTxToBC .aFloats[i] );
END_FOR
(* Create CRC check number *)
stTxToBC .nCRC := F_CheckSum( ADR( stTxToBC ), SIZEOF( stTxToBC ) - 1 );
(* Send *)
fbWrite( WRITE := FALSE );
fbWrite( LEN := SIZEOF( stTxToBC ), SRCADDR := ADR( stTxToBC ), WRITE := TRUE );
nTxState := 1;
END_IF
1:(* Wait until ads write command not busy *)
fbWrite( WRITE := FALSE );
IF NOT fbWrite.BUSY THEN
IF NOT fbWrite.ERR THEN
nTxState := 0;
ELSE(* Ads error *)
nTxState := 100;
END_IF
END_IF
100: (* TODO: Error state, add error handling *)
nTxErrors := nTxErrors + 1;
nTxState := 0;
END_CASE
(*##########################################################################################*)
CASE nRxState OF
0:
IF bRead THEN(* Read BC/BX data *)
bRead := FALSE;
fbRead( READ := FALSE );
fbRead( LEN := SIZEOF( stRxFromBC ), DESTADDR := ADR( stRxFromBC ), READ := TRUE );
nRxState := 1;
END_IF
1:(* Wait until ads read command not busy *)
fbRead( READ := FALSE );
IF NOT fbRead.BUSY THEN
IF NOT fbRead.ERR THEN
(* Perform simple frame length check *)
IF stRxFromBC.nFrameSize = SIZEOF( stRxFromBC ) THEN (* Check frame length *)
(* Perform simple CRC check *)
IF stRxFromBC.nCRC = F_CheckSum( ADR( stRxFromBC ), SIZEOF( stRxFromBC ) - 1 ) THEN
(* Swap REAL variables to PC/CX (x86) format *)
F_SwapRealEx( stRxFromBC.fU );
F_SwapRealEx( stRxFromBC.fV );
F_SwapRealEx( stRxFromBC.fW );
FOR i:= 0 TO 9 DO
F_SwapRealEx( stRxFromBC.aFloats[i] );
END_FOR
stRxFrame := stRxFromBC;
nRxState := 0;
ELSE(* => Checksum error *)
nRxState := 100;
END_IF
ELSE(* => Invalid frame length *)
nRxState := 100;
END_IF
ELSE(* => Ads error *)
nRxState := 100;
END_IF
END_IF
100: (* TODO: Error state, add error handling *)
nRxErrors := nRxErrors + 1;
nRxState := 0;
END_CASE
BC (165) application:
The checksum is checked after each write access from the PC. Random values are then generated and assigned a simple checksum.
PROGRAM MAIN
VAR
stRxFrame AT%MB500 : ST_FrameData;(* Data transported from PC/CX (x86, ARM) to BC/BX (Bus Terminal Controller) *)
stTxFrame AT%MB0 : ST_FrameData;(* Data transported from BC/BX (Bus Terminal Controller) to PC/CX (x86, ARM) *)
nReceivedFrame : UDINT;
i : INT;
nRxErrors : UDINT;
END_VAR(* New frame from PC/CX received? *)
IF stRxFrame.nTxFrames <> nReceivedFrame THEN
(* Frame length OK? *)
IF stRxFrame.nFrameSize = SIZEOF( stRxFrame) THEN
(* Checksum OK? *)
IF stRxFrame.nCRC = F_CheckSum( ADR( stRxFrame), SIZEOF( stRxFrame) - 1 ) THEN (* => OK *)
(* Create/modify the tx data *)
stTxFrame.nFrameSize := SIZEOF( stTxFrame);(* Set frame byte size *)
stTxFrame.nTxFrames := stTxFrame.nTxFrames + 1;(* Increment the send frame number *)
stTxFrame.nRxFrames := stRxFrame.nTxFrames;(* Report the received frame number *)
stTxFrame.bEnable := NOT stRxFrame.bEnable;(* Toggle bool flag *)
stTxFrame.nCounter := stTxFrame.nCounter + 1;(* Send some counter value *)
stTxFrame.sMsg := CONCAT( 'Message from BC/BX, counter:', DWORD_TO_STRING( stTxFrame.nCounter ) );(* Create any string message *)
stTxFrame.fU := stRxFrame.fU + 10.0;(* Modify some floating point values *)
stTxFrame.fV := stRxFrame.fV + 100.0;
stTxFrame.fW := stRxFrame.fW + 1000.0;
FOR i:= 0 TO 9 DO
stTxFrame.aFloats[i] := stTxFrame.aFloats[i] + i + 3.141592;
END_FOR
stTxFrame.nCRC := F_CheckSum( ADR( stTxFrame), SIZEOF( stTxFrame) - 1 );(* Create checksum *)
ELSE(* => Checksum error *)
nRxErrors := nRxErrors + 1;
END_IF
ELSE(* => Invalid frame length *)
nRxErrors := nRxErrors + 1;
END_IF
nReceivedFrame := stRxFrame.nTxFrames;
END_IF