ST_FileRBufferHead
FileBuffer-Header-Status. This structure is used by FB_FileRingBuffer. The structure is read/stored every time the buffer is opened/closed. It is updated at each reading/writing of the data.
TYPE ST_FileRBufferHead
STRUCT
status : DWORD := 0; (* buffer status flags Bit 0 = 1 => Opened, Bit 0 = 0 => Closed, Bit 1 = 1 file corrupted, all other bits are reserved *)
access : UDINT := 0; (* access counter, increments every time the buffer is reopened *)
nID : UDINT := 0; (* user defined value *)
cbBuffer : UDINT := 16#100000; (* max. buffer size (1MB) *)
nCount : UDINT := 0; (* number of fifo entries *)
cbSize : UDINT := 0; (* current (used) file buffer data byte length *)
ptrFirst : UDINT := 0; (* seek pointer start position of first (oldest) buffer entry *)
ptrLast : UDINT := 0; (* seek pointer end position of last (newest) buffer entry *)
rsrv0 : UDINT := 0; (* reserved *)
rsrv1 : UDINT := 0; (* reserved *)
rsrv2 : UDINT := 0; (* reserved *)
rsrv3 : UDINT := 0; (* reserved *)
END_STRUCT
END_TYPEstatus: Status flags. Bit 0 = 1 => file opened, Bit 0 = 0 => file closed. Bit 1 = 1 => file corrupted (file was closed incorrect, or max. buffer size does not match.).
acces: Access counter. Increments every time the buffer is reopened.
nID: User defined 32 bit value.
cbBuffer: Maximum buffer size.
nCount: Current number of stored fifo entries.
cbSize: Current number of stored data bytes.
ptrFirst: Seek pointer position of oldest buffer entry.
ptrLast: Seek pointer position of newest buffer entry.
rsrv0..rsrv3: reserved.
Requirements
Development Environment | Target System | PLC Libraires to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1313 | PC or CX (x86, ARM) | TcUtilities.Lib |