ST_FindFileEntry
TYPE ST_FindFileEntry
STRUCT
sFileName : T_MaxString;
sAlternateFileName : STRING(13);
fileAttributes : ST_FileAttributes;
fileSize : T_ULARGE_INTEGER;
creationTime : T_FILETIME;
lastAccessTime : T_FILETIME;
lastWriteTime : T_FILETIME;
END_STRUCT
END_TYPEsFileName: A null-terminated string that is the name of the file.
sAlternateFileName: A null-terminated string that is an alternative name for the file. This name is in the classic 8.3 (filename.ext) file name format.
fileAttributes: Specifies the file attributes of the file or directory found.
fileSize: 64 bit unsigned integer. The size of the file is equal to (dwHighPart * (0xFFFFFFFF+1)) + dwLowPart.
creationTime: For both files and directories, the structure specifies when the file or directory was created.
lastAccessTime: For a file, the structure specifies when the file was last read from or written to.For a directory, the structure specifies when the directory was created.
lastWriteTime: For a file, the structure specifies when the file was last written to. For a directory, the structure specifies when the directory was created.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1302 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |