ST_TcRouterStatusInfo
TYPE ST_TcRouterStatusInfo
STRUCT
maxMem : DWORD; (* Max. router memory byte size *)
maxMemAvail : DWORD; (* Available router memory byte size *)
regPorts : DWORD; (* Number of registered ports *)
regDrivers : DWORD; (* Number of registered TwinCAT server ports *)
amsDebugLog : BOOL; (* TRUE = Ams logging/debugging enabled, FALSE = Ams logging/debugging disabled *)
END_STRUCT
END_TYPE
Requirements
Development environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build > 1031 TwinCAT v2.10.0 Build > 1235 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |