T_HHASHTABLE
A hash table handle.
TYPE T_HHASHTABLE :
STRUCT
nCount : UDINT := 0; (* number of used hash table entries *)
nFree : UDINT := 0; (* number of free hash table entries *)
END_STRUCT
END_TYPEnCount:Number of used hash table elements.
nFree: Number of free hast table elements.
The hash table handle is used by the functionblock: FB_HashTableCtrl.
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1332 | PC or CX (x86, ARM) | TcUtilities.Lib |