ScopeGetState
The function block "ScopeGetState" allows the state of the Scope View to be determined. If the Scope View is currently in the online state, the bOnline output is set. Internally, an instance of the ADSREAD function block is called.
VAR_INPUT
VAR_INPUT
bExecute :BOOL;
END_VARbExecute:: The function block is activated by a positive edge at this input.
VAR_OUTPUT
VAR_OUTPUT
bBusy :BOOL;
bError :BOOL;
iErrorId :UDINT;
bOnline :BOOL;
END_VARbBusy: When the function block is activated this output is set. It remains set until and acknowledgement is received.
bError: If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset.
iErrorId: Supplies the ADS error number when the bError output is set.
bOnline: If this output is set, the Scope View is in the online state, otherwise it is offline.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |