ScopeSetOnline
The function block "ScopeSetOnline" places the Scope View into the online state. Internally, an instance of the ADSWRITE function block is called.
VAR_INPUT
VAR_INPUT
bExecute :BOOL;
END_VARbExecute:: The function block is activated by a positive edge at this input.
VAR_OUTPUT
VAR_OUTPUT
bBusy :BOOL;
bError :BOOL;
iErrorId :UDINT;
END_VARbBusy: When the function block is activated this output is set. It remains set until and acknowledgement is received.
bError: If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset.
iErrorId: Supplies the ADS error number when the bError output is set.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |