TC_Config
A TwinCAT system in RUN mode (green TwinCAT system icon) can be switched to CONFIG mode (blue TwinCAT system icon) via the function block "TC_Config". If the system is already in CONFIG mode, it is first switched to STOP mode (red TwinCAT system icon) and then to CONFIG mode. Internally, an instance of the ADSWRTCTRL function block is called.
VAR_INPUT
VAR_INPUT
NETID :T_AmsNetId;
SET :BOOL;
TMOUT :TIME := DEFAULT_ADS_TIMEOUT;
END_VARNETID: This parameter can be used to specify the AmsNetId of the TwinCAT computer that is to be switched to CONFIG mode. If it is to be run on the local TwinCAT computer, an empty string can be entered.
SET: The block is activated by a rising edge at this input.
TMOUT: States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
BUSY :BOOL;
ERR :BOOL;
ERRID :UDINT;
END_VARBUSY: When the function block is activated this output is set. It remains set until and acknowledgement is received.
ERR: If an ADS error should occur during the transfer of the command, then this output is set once the BUSY output is reset.
ERRID: Supplies the ADS error number when the ERR output is set.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build >1021 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |