RestartTwinCAT
The function block "TC_Restart" can be used to restart the TwinCAT system. The function corresponds to the Restart command on the TwinCAT system menu (on the right of the Windows taskbar). Restarting the TwinCAT system involves the TwinCAT system first being stopped, and then immediately started again. Internally, an instance of the ADSWRTCTRL function block is called.
VAR_INPUT
VAR_INPUT
NETID :T_AmsNetId;
RESTART :BOOL;
TMOUT :TIME := DEFAULT_ADS_TIMEOUT;
END_VARNETID: It is possible here to provide the AmsNetId of the TwinCAT computer on which the TwinCAT system is to be restarted. If the restart is to take place on the local computer, an empty string can be entered.
RESTART: The function block is activated by a positive edge at this input.
TMOUT: States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
BUSY :BOOL;
ERR :BOOL;
ERRID :UDINT;
END_VARBUSY: When the function block is activated this output is set. It remains set until and acknowledgement is received.
ERR: If an ADS error should occur during the transfer of the command, then this output is set once the BUSY output is reset.
ERRID: Supplies the ADS error number when the ERR output is set.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |