FB_GetLocalAmsNetId

The function block FB_GetLocalAmsNetId reads the local AmsNetId (local TwinCAT-specific network address).
VAR_INPUT
VAR_INPUT
bExecute :BOOL;
tTimeOut :TIME := DEFAULT_ADS_TIMEOUT;
END_VARbExecute: The command is executed with a rising edge at the input
tTimeOut: Maximum time allowed for the execution of this ADS command.
VAR_OUTPUT
VAR_OUTPUT
bBusy :BOOL;
bError :BOOL;
nErrId :UDINT;
AddrString :T_AmsNetId;
AddrBytes :T_AmsNetIdArr;
END_VARbBusy: When the function block is activated this output is set. It remains set until an acknowledgement is received.
bError: If an ADS error occurs during execution, this output is set after bBusy output has been reset.
nErrId: This variable provides the ADS error code, if bError is true.
AddrString: AmsNetId as string.
AddrBytes: AmsNetId as array of byte.
Requirements
Development environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.8.0 Build > 744 TwinCAT v2.9.0 Build > 941 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |