NT_StartProcess
The "NT_StartProcess" function block can be used to start a Windows application from the PLC. Internally, an instance of the ADSWRITE function block is called. The function block can also be used to run applications on a remote PC.
VAR_INPUT
VAR_INPUT
NETID :T_AmsNetId;
PATHSTR :T_MaxString;
DIRNAME :T_MaxString;
COMNDLINE :T_MaxString;
START :BOOL;
TMOUT :TIME := DEFAULT_ADS_TIMEOUT;
END_VARNETID: It is possible here to provide the AmsNetId of the TwinCAT computer on which the application is to be started. If it is to be run on the local computer, an empty string can be entered.
PATHSTR: The full path to the application that is to be run, in the form of a string (e.g. "C:\WINNT\NOTEPAD.EXE" ).
DIRNAME: Working directory of the application that is to be executed, as a string (e.g. "C:\WINNT" ).
COMNDLINE: Command line parameters (e.g.: "win.ini").
START: The function block is activated by a positive edge at this input.
TMOUT: States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
BUSY :BOOL;
ERR :BOOL;
ERRID :UDINT;
END_VARBUSY: When the function block is activated this output is set. It remains set until and acknowledgement is received.
ERR: If an ADS error should occur during the transfer of the command, then this output is set once the BUSY output is reset.
ERRID: Supplies the ADS error number or Win32 error number (Platform SDK: Win32 API) when the ERR output is set.
Example of a call in FBD
NT_StartProcess1 : NT_StartProcess;
NT_StartProcess_Busy : BOOL;
NT_StartProcess_Err : BOOL;
NT_StartProcess_ErrId : UDINT;
StartProcess : BOOL;
Tmout : TIME;
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |