NT_SetLocalTime
The function block "NT_SetLocalTime" sets the local Windows system time of the TwinCAT system (the local Windows system time is displayed in the task bar).
VAR_INPUT
VAR_INPUT
NETID :T_AmsNetId;
START :BOOL;
TIMESTR :TIMESTRUCT;
TMOUT :TIME := DEFAULT_ADS_TIMEOUT;
END_VARNETID: It is possible here to provide the AmsNetId of the TwinCAT computer on which the local Windows system time is to be set. If it is to be run on the local computer, an empty string can be entered.
START: The function block is activated by a positive edge at this input.
TIMESTR: Structure with the new local Windows system time.
TMOUT: States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
BUSY :BOOL;
ERR :BOOL;
ERRID :UDINT;
END_VARBUSY: When the function block is activated this output is set. It remains set until and acknowledgement is received.
ERR: If an ADS error should occur during the transfer of the command, then this output is set once the BUSY output is reset.
ERRID: Supplies the ADS error number when the ERR output is set.
Further time, time zone functions and function blocks:
FB_TzSpecificLocalTimeToSystemTime, FB_TzSpecificLocalTimeToFileTime, FB_SystemTimeToTzSpecificLocalTime, FB_FileTimeTimeToTzSpecificLocalTime, FB_GetTimeZoneInformation, FB_SetTimeZoneInformation, NT_SetLocalTime, NT_GetTime, NT_SetTimeToRTCTime, F_TranslateFileTimeBias, FB_LocalSystemTime
Requirements
Development environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build > 1030 and higher TwinCAT v2.10.0 Build > 1232 and higher | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |