FIX16Div
This function divides two signed 16-bit fixed-point numbers. The numbers do not have to have the same resolution (number of decimal places). The resolution of the number with the higher number of decimal places is reduced before the division. i.e. the decimal places of the number with the higher resolution are truncated. The result of the division is a signed 16-bit fixed-point number.
VAR_INPUT
VAR_INPUT
dividend : T_FIX16;
divisor : T_FIX16;
END_VARdividend: Number that is divided.
divisor: Number by which the dividend is divided.
Example:
PROGRAM FIXDIV
VAR
a, b : T_FIX16;
result : LREAL;
END_VARa := LREAL_TO_FIX16( -22.5, 8 );
b := LREAL_TO_FIX16( 10.0, 8 );
result := FIX16_TO_LREAL( FIX16Div( a, b ) ); (* The result is: -2.25 *)Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1326 | PC or CX (x86, ARM) | TcUtilities.Lib |