FIX16Align

This function can be used to change the resolution (number of decimal places) of a signed 16-bit fixed-point number. The function supplies the new fixed-point number as return parameter.
VAR_INPUT
VAR_INPUT
in : T_FIX16;
n : BYTE(0..15);
END_VARin: Fixed-point number whose resolution is to be modified.
n: The new number of decimal places.
Example:
PROGRAM FIXALIGN
VAR
q8, q4 : T_FIX16;
result : LREAL;
END_VARq8 := LREAL_TO_FIX16( 0.6, 8 );
result := FIX16_TO_LREAL( q8 );(* The result is: 0.6015625 *)
q4 := FIX16Align( q8, 4 );
result := FIX16_TO_LREAL( q4 );(* The result is: 0.5625 *)
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1326 | PC or CX (x86, ARM) | TcUtilities.Lib |