FIX16_TO_WORD
This function converts a 16-bit fixed-point number to a WORD variable (the WORD variable contains the digits and decimal places for the fixed-point number).
FUNCTION FIX16_TO_WORD : WORD
VAR_INPUT
VAR_INPUT
in : T_FIX16; (* 16 bit fixed point number *)
END_VAR
Example:
PROGRAM FIX_TO_WORD
VAR
fp16 : WORD;
END_VARfp16 := FIX16_TO_WORD(LREAL_TO_FIX16(12.5, 8));The value of the fp16 variable is: 2#0000110010000000.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1326 | PC or CX (x86, ARM) | TcUtilities.Lib |
See also