FIX16_TO_LREAL

Converts a signed 16-bit fixed-point number to a floating-point number of type: LREAL.
FUNCTION FIX16_TO_LREAL : LREAL
VAR_INPUT
VAR_INPUT
in : T_FIX16;
END_VARin: The fixed-point number to be converted.
Example:
See function description: LREAL_TO_FIX16.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1326 | PC or CX (x86, ARM) | TcUtilities.Lib |