UInt64Div16Ex

The function divides a TwinCAT 2 unsigned 64-bit number (“legacy” type: T_ULARGE_INTEGER) by a 16-bit unsigned number. The result is an unsigned 64-bit number.
VAR_INPUT
VAR_INPUT
dividend : T_ULARGE_INTEGER;
divisor : WORD;
END_VAR
VAR_IN_OUT
remainder : T_ULARGE_INTEGER;
END_VARRequirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >=1301 | PC or CX (x86, ARM) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |