BYTE_TO_LREALEX
The conversion of unsigned numbers into floating point numbers of the type LREAL is not supported in TwinCAT 2 on the ARM platform. Unsigned numbers with the highest significant bit set may possibly be implicitly converted into negative floating point numbers. The function described here allows the explicit conversion of the type BYTE into a positive floating point number of the type LREAL in TwinCAT 2 (even if the highest significant bit was set and without compiler warning). Unsigned numbers of the type BYTE are always (implicitly and explicitly) converted into positive floating point numbers in TwinCAT3.
FUNCTION BYTE_TO_LREALEX : LREAL
VAR_INPUT
in : BYTE;
END_VAR
in: Number to be converted.
Sample:
PROGRAM MAIN
VAR
nByte : BYTE := 16#FF;
fLreal : LREAL := 0.0;
END_VAR
fLreal value | Tc2.x ARM | Tc2.x X86 | Tc3.x ARM, X86, X64 |
---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
* Conversion of unsigned integer to LREAL is not supported. The value is used as signed instead.
Requirements
Development environment | Target platform | PLC libraries to be linked |
---|---|---|
TwinCAT v2.11.0 Build >= 2255 | PC or CX (x86, ARM) | TcUtilities.Lib |