F_GetDayOfWeek
You can use this function to obtain the day of week represented by a specified date and time value. The function uses the ISO 8601 standard definition of a week. A week is considered to start a Monday = 1and end on Sunday = 7.
FUNCTION F_GetDayOfWeek : WORD
VAR_INPUT
VAR_INPUT
in : DT;
END_VARin: Specified date and time value.
Example in structured text:
PROGRAM MAIN
VAR
dtFirst : DT := DT#2008-01-01-00:00;
dayOfWeek : WORD;
END_VARdayOfWeek := F_GetDayOfWeek(dtFirst);The result is: 2 (Tuesday)
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 Build >= 1325 | PC or CX (x86, ARM) | TcUtilities.Lib |