F_GetDayOfMonthEx

The function calculates the date of the first, second etc. weekday in a particular month and year (e.g. the date of the second Monday in January 2011 ).
FUNCTION F_GetDayOfMonthEx: WORD
VAR_INPUT
VAR_INPUT
wYear : WORD(1601..30827);
wMonth : WORD(1..12);
wWOM : WORD(1..5);
wDOW : WORD(0..6);
END_VARwYear: year (1601 to 30827).
wMonth: month (1 to 12).
wWOM: week in month (1 of 5). The value 1 corresponds to week 1, 2 to week 2 and 5 to the last week (even if the month does not have 5 weeks).
wDOW: day of the week (0 to 6). 0 = Sunday, 1 = Monday... 6 = Saturday.
Return parameter | Description |
|---|---|
0 | Error, wrong or invalid function parameter |
> 0 | No error. Day of the month |
Example:
The example determines the date of the second Monday in August 2011. The result is: 8.
PROGRAM P_Dok_F_GetDayOfMonthEx
VAR
wYear : WORD := 2011;
wMonth : WORD := 8;
wWOM : WORD(1..5) := 2;(* Week of month: 2 = Second week *)
wDOW : WORD(0..6) := 1;(* Day of week 1 = Monday *)
wDay : WORD;(* Day of month *)
END_VARwDay := F_GetDayOfMonthEx( wYear, wMonth, wWOM, wDOW );
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v2.11.0 Build > 2036 | PC or CX (x86, ARM) | TcUtilities.Lib |