F_GetMonthOfDOY
The function calculates the month from day number of the year.
FUNCTION F_GetMonthOfDOY: WORD
VAR_INPUT
VAR_INPUT
wYear : WORD;(* Year: 0..2xxx *)
wDOY : WORD;(* Year's day number: 1..366 *)
END_VAR
wYear: Year (0 ~ 2999).
wDOY: Day number of the year (1 ~ 366).
Return value | Description |
---|---|
0 | Invalid wYear or wDOY parameter. |
> 0 | No error. Month (1 ~ 12) |
Example:
PROGRAM P_TEST_DOY
VAR
wYear : WORD;
wDOY : WORD;
wMonth : WORD;
END_VAR
wYear := 2009;
wDOY := 31;
wMonth:= F_GetMonthOfDOY( wYear, wDOY );(* wMonth = 1 *)
wYear := 2009;
wDOY := 32;
wMonth := F_GetMonthOfDOY( wYear, wDOY );(* wMonth = 2 *)
wYear := 2009;
wDOY := 60;
wMonth := F_GetMonthOfDOY( wYear, wDOY );(* wMonth = 3 *)
Requirements
Development environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build > 1340 | PC or CX (x86, ARM) | TcUtilities.Lib |