F_CheckSum16
The function "F_CheckSum16" performs a 16 bit check sum of any data.
FUNCTION F_CheckSum16 : WORD
VAR_INPUT
dwSrcAddr : DWORD;
cbLen : UDINT;
wChkSum : WORD;
END_VARdwSrcAddr: Address of data buffer.
cbLen: Length of data buffer.
wChkSum: Initial value = 0 or last check sum.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.8.0 Build > 735 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |