STRING_TO_PVOID

The function converts a string variable into a pointer variable of type PVOID. The function returns zero if the input string contains incorrect characters and cannot be interpreted as an address.
FUNCTION STRING_TO_PVOID : PVOID
VAR_INPUT
VAR_INPUT
in : STRING;
END_VARin:String variable to be converted.
Example:
PROGRAM MAIN
VAR
sP1 : STRING := '16#89345678';
sP2 : STRING := '8#21115053170';
sP3 : STRING := '2#10001001001101000101011001111000';
sP4 : STRING := '2301908600';
sP5 : STRING := '';
pP1 : PVOID := 0;
pP2 : PVOID := 0;
pP3 : PVOID := 0;
pP4 : PVOID := 0;
pP5 : PVOID := 0;
END_VAR
pP1 := STRING_TO_PVOID( sP1 );
pP2 := STRING_TO_PVOID( sP2 );
pP3 := STRING_TO_PVOID( sP3 );
pP4 := STRING_TO_PVOID( sP4 );
pP5 := STRING_TO_PVOID( sP5 );The result:
pP1 = 2301908600
pP2 = 2301908600
pP3 = 2301908600
pP4 = 2301908600
pP5 = 0
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.11.0 Build >=2248 | PC or CX (x86, ARM) | TcUtilities.Lib |