DWORD_TO_HEXSTR

This function converts a decimal number into a hexadecimal string (base 16).
FUNCTION DWORD_TO_HEXSTR : T_MaxString
VAR_INPUT
in : DWORD;
iPrecision : INT;
bLoCase : BOOL;
END_VARin: The decimal number requiring conversion.
iPrecision: Minimum number of displayed digits (digits). If the actual number of significant digits is less than the iPrecision parameter, the resulting string is filled with zeros from the left. If the number of significant digits is greater than the iPrecision parameter, the resulting string is not cut off! If the iPrecision parameter and the in parameter are zero, the resulting string is empty.
bLoCase: This parameter determines whether lower- or upper-case letters are used in the conversion. FALSE => "ABCDEF", TRUE => "abcdef".
Example in ST:
PROGRAM MAIN
VAR
s1 : STRING;
s2 : STRING;
s3 : STRING;
s4 : STRING;
nCnt : WORD;
END_VARnCnt := 43981;
s1 := DWORD_TO_HEXSTR( nCnt, 1, FALSE );
s2 := DWORD_TO_HEXSTR( nCnt, 1, TRUE );
nCnt := 15;
s3 := DWORD_TO_HEXSTR( nCnt, 4, FALSE );
nCnt := 0;
s4 := DWORD_TO_HEXSTR( nCnt, 0, FALSE );The result:
s1 = 'ABCD'
s2 = 'abcd'
s3 = '000F'
s4 = ''
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.9.0 Build >1021 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |