PVOID_TO_HEXSTR

The function converts the value of a pointer variable of type PVOID into a hexadecimal string (basis 16).
FUNCTION PVOID_TO_HEXSTR : T_MaxString
VAR_INPUT
in : PVOID;
iPrecision : INT;
bLoCase : BOOL;
END_VARin: The pointer variable to be converted.
iPrecision: Minimum number of displayed digits (digits). If the actual number of significant digits is less than the iPrecision parameter, the resulting string is filled with zeros from the left. If the number of significant digits is greater than the iPrecision parameter, the resulting string is not cut off! If the iPrecision parameter and the in parameter are zero, the resulting string is empty.
bLoCase: This parameter determines whether lower- or upper-case letters are used in the conversion. FALSE => "ABCDEF", TRUE => "abcdef".
Example:
PROGRAM MAIN
VAR
s1 : STRING;
s2 : STRING;
s3 : STRING;
s4 : STRING;
s5 : STRING;
s6 : STRING;
s7 : STRING;
s8 : STRING;
s9 : STRING;
s10 : STRING;
s11 : STRING;
s12 : STRING;
nCnt : WORD;
pCnt : PVOID := 0;
END_VAR
pCnt := 0;
s1 := PVOID_TO_HEXSTR( pCnt, 0, FALSE );
s2 := PVOID_TO_HEXSTR( pCnt, 0, TRUE );
s3 := PVOID_TO_HEXSTR( pCnt, 1, FALSE );
s4 := PVOID_TO_HEXSTR( pCnt, 1, TRUE );
s5 := PVOID_TO_HEXSTR( pCnt, 16, FALSE );
s6 := PVOID_TO_HEXSTR( pCnt, 16, TRUE );
pCnt := ADR( nCnt );
s7 := PVOID_TO_HEXSTR( pCnt, 0, FALSE );
s8 := PVOID_TO_HEXSTR( pCnt, 0, TRUE );
s9 := PVOID_TO_HEXSTR( pCnt, 1, FALSE );
s10 := PVOID_TO_HEXSTR( pCnt, 1, TRUE );
s11 := PVOID_TO_HEXSTR( pCnt, 16, FALSE );
s12 := PVOID_TO_HEXSTR( pCnt, 16, TRUE );The result:
s1 = ''
s2 = ''
s3 = '0'
s4 = '0'
s5 = '0000000000000000'
s6 = '0000000000000000'
s7 = '87CBC255' (may vary)
s8 = '87cbc255' (may vary)
s9 = '87CBC255' (may vary)
s10 = '87cbc255' (may vary)
s11 = '0000000087CBC255' (may vary)
s12 = '0000000087cbc255' (may vary)
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.11.0 Build >=2248 | PC or CX (x86, ARM) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |