FILETIME_TO_SYSTEMTIME
The function "FILETIME_TO_SYSTEMTIME" converts time from FILETIME format into the "readable" SYSTEMTIME format. The conversion fails if the most significant bit of 64 bit file Time variables is set. In this case the TIMESTRUCT member variables have the value zero.
FUNCTION FILETIME_TO_SYSTEMTIME: TIMESTRUCT
VAR_INPUT
fileTime : T_FILETIME;
END_VARfileTime:: Time to convert in FILETIME format
Example in ST:
PROGRAM MAIN
VAR
fbSystemTime : GETSYSTEMTIME;
timeAsFileTime : T_FILETIME;
timeAsSystemTime : TIMESTRUCT;
END_VAR(* program code *)
fbSystemTime( timeLoDW =>timeAsFileTime.dwLowDateTime , timeHiDW =>timeAsFileTime.dwHighDateTime );
timeAsSystemTime := FILETIME_TO_SYSTEMTIME( timeAsFileTime );Requirements
Development environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build > 1031 and higher TwinCAT v2.10.0 Build > 1240 and higher | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |