SYSTEMTIME_TO_DT
The "SYSTEMTIME_TO_DT" function allows the Windows system time structure to be converted to the DATE_AND_TIME format (DT) usual in a PLC. The system time has a resolution of 1ms, while the resolution of DATE_AND_TIME is 1s. The milliseconds from the system time are used in the course of the conversion to determine the direction of rounding for the returned DATE_AND_TIME value. Set the wMilliseconds member of the Windows system time structure to zero to deactivate the rounding.
FUNCTION SYSTEMTIME_TO_DT : DT
VAR_INPUT
TIMESTR : TIMESTRUCT;
END_VARTIMESTR: The structure with the Windows system time requiring conversion.
Example of a call in FBD:
PROGRAM SystemTimeTest
VAR
SystemTimeStruct :TIMESTRUCT;
DTFromSystemTime :DT;
END_VAR
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 and above | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |