FB_CX5020SetWatchdog
The function block FB_CX5020SetWatchdog activates a hardware watchdog on the CX5020. The watchdog is enabled with bEnable = TRUE and a timeout time. The minimum timeout time is 2 seconds, the maximum timeout time is 255 seconds.
Once the watchdog is activated, the function block instance must be called cyclically, because if the tTimeOut-time expires then the CX5020 automatically reboots. The watchdog can be used to reboot the system if the PLC gets stuck (i.e. in an endless loop).
The watchdog can be disabled by bEnable = FALSE.
![]() | The Watchdog has to be disabled before using breakpoints, before a PLC reset or PLC reset all, before a TwinCAT Stop, a change to Config Mode or before activating the configuration, otherwise the CX5020 reboots immediately after the timeout time has expired! |
FUNCTION_BLOCK FB_CX5020SetWatchdog
VAR_INPUT
VAR_INPUT
tTimeout : TIME;
bEnable : BOOL;
END_VAR
tTimeOut : Watchdog time, if expired a reboot is automatically executed.
bEnable : Activate or deactivate the watchdog.
VAR_OUTPUT
VAR_OUTPUT
bEnabled : BOOL;
bError : BOOL;
END_VAR
bEnabled : TRUE = Watchdog is activated, FALSE = Watchdog is not activated.
bError : Error when activate or deactivate the watchdog.