Overview
This library contains functions which are using special features of the Embedded PC CX1000.
Functions
Name | Description |
|---|---|
activates/deactivates hardware watchdog (auto-reboot of CX1000 in case of PLC problems) | |
The function returns library version info. |
Requirements
Component | Version |
|---|---|
TwinCAT on the development PC | 2.9 Build 959 or higher |
CX1000-Windows CE-Image | 1.75 or higher |
CX1000-Windows XP-Image | 1.14 or higher |