ST_CX_DeviceIdentification
TYPE ST_CxDeviceIdentification :
STRUCT
strTargetType :STRING(20);
strHardwareModel :STRING(10);
strHardwareSerialNo :STRING(12);
strHardwareVersion :STRING(4);
strHardwareDate :STRING(10);
strHardwareCPU :STRING(10);
strImageDevice :STRING(20);
strImageVersion :STRING(10);
strImageLevel :STRING(10);
strImageOsName :STRING(20);
strImageOsVersion :STRING(8);
strTwinCATVersion :STRING(4);
strTwinCATRevision :STRING(4);
strTwinCATBuild :STRING(8);
strTwinCATLevel :STRING(20);
strAmsNetId :STRING(23);
END_STRUCT
END_TYPE
strTargetType: Type of, f.i. 'CX1000-CE', ....
strHardwareModel: Hardware-Model, f.i. '1001'.
strHardwareSerialNo: Hardware-Serialnumber, f.i. '123'.
strHardwareVersion: Hardware-Version, f.i. '1.7'.
strHardwareDate: Hardware-Production-Date, f.i. '18.8.06'.
strHardwareCPU: Hardware-CPU-Architecture, f.i. 'INTELx86', 'ARM', 'UNKNOWN' or '' (empty string).
strImageDevice: Software-Platform, f.i. 'CX1000', ....
strImageVersion: Version of Software-Platform, f.i. '2.15'.
strImageLevel: Level of Software-Platform, f.i. 'HMI'.
strImageOsName: Name of Operatingsystem, f.i. 'Windows CE'.
strImageOsVersion: Version of Operatingsystem, f.i. '5.0'.
strTwinCATVersion: TwinCAT Version, f.i. for TwinCAT 2.10.1307: '2'.
strTwinCATRevision: TwinCAT Revision, f.i. for TwinCAT 2.10.1307: '10'.
strTwinCATBuild: TwinCAT Build, f.i. for TwinCAT 2.10.1307: '1307'.
strTwinCATLevel: Registered TwinCAT Level, f.i. 'PLC', 'NC-PTP', 'NC-I', ....
strAmsNetId: TwinCAT AMS-NetID, f.i. '5.0.252.31.1.1'.