F_CXNaviSwitch
The function F_CXNaviSwitch converts the value of the CX1100-Navigation-Switch in to an Enum-value of the Type E_CX1100_NaviSwitch.
FUNCTION F_CXNaviSwitch : E_CX1100_NaviSwitch
VAR_INPUT
iCX1100_IN : USINT
END_VAR
E_CX1100_NaviSwitch: Value of the CX1100 Input 'IN'
Enum E_CX1100_NaviSwitch
TYPE E_CX1100_NaviSwitch : (
e_CX1100_NaviSwitch_IDLE := 0,
e_CX1100_NaviSwitch_MIDDLE := 16,
(* clockwise in 45 degree steps *)
e_CX1100_NaviSwitch_TOP := 1,
e_CX1100_NaviSwitch_TOPRIGHT := 9,
e_CX1100_NaviSwitch_RIGHT := 8,
e_CX1100_NaviSwitch_BOTTOMRIGHT := 10,
e_CX1100_NaviSwitch_BOTTOM := 2,
e_CX1100_NaviSwitch_BOTTOMLEFT := 6,
e_CX1100_NaviSwitch_LEFT := 4,
e_CX1100_NaviSwitch_TOPLEFT := 5,
(* clockwise in 45 degree steps with middle switch pressed *)
e_CX1100_NaviSwitch_MIDDLE_TOP := 17,
e_CX1100_NaviSwitch_MIDDLE_TOPRIGHT := 25,
e_CX1100_NaviSwitch_MIDDLE_RIGHT := 24,
e_CX1100_NaviSwitch_MIDDLE_BOTTOMRIGHT := 26,
e_CX1100_NaviSwitch_MIDDLE_BOTTOM := 18,
e_CX1100_NaviSwitch_MIDDLE_BOTTOMLEFT := 22,
e_CX1100_NaviSwitch_MIDDLE_LEFT := 20,
e_CX1100_NaviSwitch_MIDDLE_TOPLEFT := 21
END_VAR
Other values than defined in the enum (f.i. 11) are reported as "*** INVALID: value ***" in Online Mode (f.i. "*** INVALID: 11 ***"). The function F_CXNaviSwitch returns the invalid value (f.i. 11).