Overview
This library contains functions and function blocks which are using features of devices of the Embedded PC CX line .
Functions
Name | Description |
---|---|
calculates 64bit subtraction (time A [100ns] - time B [100ns]) as result in [µs], only with differences between 0 and 4294967295 us, see link | |
The function converts the value of the CX1100 navigation switch into an enum. | |
The function returns library version info. |
Function blocks
Name | Description |
---|---|
Read the CX-Device identification | |
runtime measurement of PLC code using the CPU-Counter | |
Control of the two line display of the CX1100 | |
Control of the UPS CX1190-UPS |
Requirements
Component | Version |
---|---|
TwinCAT on the development PC | 2.9 Build 959 or higher |
CX1000-Windows CE-Image | 1.75 or higher; FB_CxGetDeviceIdentification since 2.15 |
CX1000-Windows XP-Image | 1.14 or higher; FB_CxGetDeviceIdentification higher than 1.33 |
CX1020-Windows CE-Image | 2.04 or higher; FB_CxGetDeviceIdentification since 2.15 |
CX1020-Windows XP-Image | 1.30 or higher; FB_CxGetDeviceIdentification higher than 1.33 |