Overview
This library contains functions and function blocks which are using special features of the PC C69xx.
Function blocks
Name | Description |
|---|---|
change the USER-LED color of the C69xx | |
activates/deactivates hardware watchdog (auto-reboot of C69xx-PC in case of PLC problems) |
Requirements
Component | Version |
|---|---|
TwinCAT on the development PC | 2.9 Build 959 or higher |
CX1030-Windows CE-Image | 2.04 or higher |
CX1030-Windows XP-Image | 1.30 or higher |